ROHM Product Detail
Last Time Buy
RRQ045P03FRA
Pch -30V -4.5A Small Signal MOSFET
Last Time Buy
RRQ045P03FRA
Pch -30V -4.5A Small Signal MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RRQ045P03FRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RRQ045P03FRATR | RRQ045P03HZGTR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | TSMT6 | TSMT6 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-457T | SOT-457T |
| Package Size [mm] | 2.8x2.9 (t=1.0) | 2.8x2.9 (t=1.0) |
| Number of terminal | 6 | 6 |
| Polarity | Pch | Pch |
| V DSS [V] | -30 | -30 |
| I D [A] | -4.5 | -4.5 |
| R DS(on) (Typ) @4V[O] | 0.038 | 0.038 |
| R DS(on) (Typ) @4.5V[O] | 0.034 | 0.034 |
| R DS(on) (Typ) @10V[O] | 0.025 | 0.025 |
| R DS(on) (Typ) @Drive[O] | 0.038 | 0.038 |
| Drive Voltage [V] | -4.0 | -4.0 |
| Power Dissipation (PD) [W] | 1.25 | 1.25 |
| Q g (Typ)[nC] | 14.0 | 14.0 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-95 | SC-95 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X