ROHM Product Detail

RRL025P03FRA
Pch -30V -2.5A Power MOSFET

RRL025P03FRA is the high reliability Automotive MOSFET, suitable for the DC/DC converter.

Product Detail

 
Part Number | RRL025P03FRATR
Status | Active
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-2.5

RDS(on)[Ω] VGS=4V(Typ)

0.095

RDS(on)[Ω] VGS=4.5V(Typ)

0.085

RDS(on)[Ω] VGS=10V(Typ)

0.055

RDS(on)[Ω] VGS=Drive(Typ)

0.095

Total gate charge Qg[nC]

5.2

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed