BSS84AHZG
Pch -60V -0.23A, SOT-23, Small Signal MOSFET for Automotive

BSS84AHZG is Single Pch -60V -0.23A MOSFET and ESD protection diode are included in the industry’s favorite SOT-23 package. Ideal for switching circuit and high-side load switch, relay driver applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS84AHZGT116
Status | Recommended
Package | SOT-23
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-0.23

RDS(on)[Ω] VGS=4.5V(Typ.)

3.5

RDS(on)[Ω] VGS=10V(Typ.)

2.8

RDS(on)[Ω] VGS=Drive (Typ.)

3.5

Power Dissipation (PD)[W]

0.35

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Trench MOSFET technology
  • Very fast switching
  • 4.5V Drive
  • AEC-Q101 qualified
X

Most Viewed