RUF025N02FRA
Nch 20V 2.5A Middle Power MOSFET
Not Recommended for New Designs
RUF025N02FRA
Nch 20V 2.5A Middle Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
SOT-323T
JEITA Package
SC-113A
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
2.5
RDS(on)[Ω] VGS=1.5V(Typ)
0.08
RDS(on)[Ω] VGS=2.5V(Typ)
0.049
RDS(on)[Ω] VGS=4.5V(Typ)
0.039
RDS(on)[Ω] VGS=Drive(Typ)
0.08
Total gate charge Qg[nC]
5
Power Dissipation (PD)[W]
0.8
Drive Voltage[V]
1.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.1x2.0 (t=0.82)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low voltage(1.5V) drive type
- Nch Small-signal MOSFET
- Small Surface Mount Package
- Pb Free/RoHS Compliant
- AEC-Q101 Qualified