ROHM Product Detail

RTR025N03HZG
Nch 30V 2.5A Small Signal MOSFET

RTR025N03HZG is the high reliability automotive grade transistor, suitable for switching applications.

Product Detail

 
Part Number | RTR025N03HZGTL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=2.5V(Typ)

0.095

RDS(on)[Ω] VGS=4V(Typ)

0.07

RDS(on)[Ω] VGS=4.5V(Typ)

0.066

RDS(on)[Ω] VGS=Drive(Typ)

0.095

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

1

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT3)
  • Pb-free lead plating; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed