RTR025N03HZG
Nch 30V 2.5A Small Signal MOSFET
RTR025N03HZG
RTR025N03HZG
Nch 30V 2.5A Small Signal MOSFET
RTR025N03HZG is the high reliability automotive grade transistor, suitable for switching applications.
Product Detail
Part Number | RTR025N03HZGTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
2.5
RDS(on)[Ω] VGS=2.5V(Typ.)
0.095
RDS(on)[Ω] VGS=4V(Typ.)
0.07
RDS(on)[Ω] VGS=4.5V(Typ.)
0.066
RDS(on)[Ω] VGS=Drive (Typ.)
0.095
Total gate charge Qg[nC]
3.3
Power Dissipation (PD)[W]
1
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Built-in G-S protection diode
- Small surface mount package(TSMT3)
- Pb-free lead plating; RoHS compliant
- AEC-Q101 Qualified