ROHM Product Detail
Last Time Buy
RTQ035N03FRA
Nch 30V 3.5A Small Signal MOSFET (AEC-Q101 Qualified)
Last Time Buy
RTQ035N03FRA
Nch 30V 3.5A Small Signal MOSFET (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RTQ035N03FRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RTQ035N03FRATR | RTQ035N03HZGTR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | TSMT6 | TSMT6 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-457T | SOT-457T |
| Package Size [mm] | 2.8x2.9 (t=1.0) | 2.8x2.9 (t=1.0) |
| Number of terminal | 6 | 6 |
| Polarity | Nch | Nch |
| V DSS [V] | 30 | 30 |
| I D [A] | 3.5 | 3.5 |
| R DS(on) (Typ) @2.5V[O] | 0.055 | 0.055 |
| R DS(on) (Typ) @4V[O] | 0.04 | 0.04 |
| R DS(on) (Typ) @4.5V[O] | 0.038 | 0.038 |
| R DS(on) (Typ) @Drive[O] | 0.055 | 0.055 |
| Drive Voltage [V] | 2.5 | 2.5 |
| Power Dissipation (PD) [W] | 1.25 | 1.25 |
| Q g (Typ)[nC] | 4.6 | 4.6 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-95 | SC-95 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X