RSS065N06HZG
Nch 60V 6.5A Power MOSFET
						
						
						
						
						RSS065N06HZG
						
						Nch 60V 6.5A Power MOSFET
						 
						
						
					
				
			
		
			
				
				RSS065N06HZG is an automotive grade MOSFET that is AEC-Q101 qualified. A Nch 60V MOSFET with ESD protection diode is included in the SOP8 package. Ideal for switching applications.
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
6.5
RDS(on)[Ω] VGS=4V(Typ)
0.031
RDS(on)[Ω] VGS=4.5V(Typ)
0.028
RDS(on)[Ω] VGS=10V(Typ)
0.024
RDS(on)[Ω] VGS=Drive(Typ)
0.031
Total gate charge Qg[nC]
11
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
6.0x5.0 (t=1.75)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8)
- Pb-free lead plating; RoHS compliant
- Halogen Free
- Sn100% plating
- AEC-Q101 Qualified