ROHM Product Detail

RSR010N10HZG
Nch 100V 1A Small Signal MOSFET for Automotive

RSR010N10HZG is a low on-resistance MOSFET for automotive, suitable for DC/DC converter applications.

Product Detail

 
Part Number | RSR010N10HZGTL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

1

RDS(on)[Ω] VGS=4V(Typ)

0.41

RDS(on)[Ω] VGS=4.5V(Typ)

0.4

RDS(on)[Ω] VGS=10V(Typ)

0.37

RDS(on)[Ω] VGS=Drive(Typ)

0.41

Total gate charge Qg[nC]

3.5

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT3)
  • Pb-free lead plating; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed