RSJ400N10FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
Not Recommended for New Designs
RSJ400N10FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
40
RDS(on)[Ω] VGS=4V(Typ)
0.021
RDS(on)[Ω] VGS=10V(Typ)
0.019
RDS(on)[Ω] VGS=Drive(Typ)
0.021
Total gate charge Qg[nC]
90
Power Dissipation (PD)[W]
50
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
13.1x10.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 4V-drive type· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant