Last Time Buy RQ1C075UNFRA
Nch 20V 7.5A Small Signal MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RQ1C075UNFRATR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

7.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.02

RDS(on)[Ω] VGS=1.8V(Typ.)

0.017

RDS(on)[Ω] VGS=2.5V(Typ.)

0.014

RDS(on)[Ω] VGS=4.5V(Typ.)

0.011

RDS(on)[Ω] VGS=Drive (Typ.)

0.02

Total gate charge Qg[nC]

18

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.0x2.8 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· Low voltage(1.5V) drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RQ1C075UN   Grade| Standard StatusActive
X

Most Viewed