ROHM Product Detail

R6020PNJFRA
600V 20A TO-263, Automotive Power MOSFET

R6020PNJFRA is the high reliability automotive MOSFET, suitable for switching power supply.

Product Detail

 
Part Number | R6020PNJFRATL
Status | Active
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

20

RDS(on)[Ω] VGS=10V(Typ)

0.19

RDS(on)[Ω] VGS=Drive(Typ)

0.19

Total gate charge Qg[nC]

65

Power Dissipation (PD)[W]

304

Drive Voltage[V]

10

Trr (Typ)[ns]

493

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance.
  • Fast switching speed.
  • Gate-source voltage (VGSS) guaranteed to be ±30V.
  • Parallel use is easy.
  • Pb-free plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed