SP8K41HZG
80V Dual Nch+Nch Power MOSFET
SP8K41HZG
SP8K41HZG
80V Dual Nch+Nch Power MOSFET
SP8K41HZG is an automotive grade MOSFET that is AEC-Q101 qualified. Two Nch 80V MOSFETs are included in the SOP8 package. Built-in ESD protection diode. Ideal for switching applications.
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
80
Drain Current ID[A]
3.4
RDS(on)[Ω] VGS=4V(Typ.)
0.12
RDS(on)[Ω] VGS=4.5V(Typ.)
0.11
RDS(on)[Ω] VGS=10V(Typ.)
0.09
RDS(on)[Ω] VGS=Drive (Typ.)
0.12
Total gate charge Qg[nC]
6.6
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8)
- Pb-free lead plating ; RoHS compliant
- Halogen Free
- Sn100% plating
- AEC-Q101 Qualified