ROHM Product Detail
Not Recommended for New Designs
BR25S128FV-W
128KBit, SPI BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR25S128FV-W
128KBit, SPI BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR25S128FV-W
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BR25S128FV-WE2 | BR25G128FVT-5AE2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SSOP-B8 | TSSOP-B8 |
Unit Quantity | 2500 | 3000 |
Minimum Packing Quantity | 2500 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR25S-W | BR25G-5A |
I/F | SPI BUS | SPI BUS |
Density [bit] | 128K | 128K |
Vcc (Min.) [V] | 1.7 | 1.6 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 3.0x6.4 (t=1.35) | 3.0x6.4 (t=1.2) |
Input Frequency (Max.)[Hz] | 20M | 20M |
Write Cycle (Max.)[ms] | 5.0 | 3.5 |
Bit Format [Word x Bit] | 16K x 8 | 16K x 8 |
Circuit Current (Max.)[mA] | 2.0 | 8.0 |
Standby Current (Max.)[µA] | 2.0 | 2.5 |
Endurance (Max.)[Cycle] | 106 | 4 × 10^6 |
Data Retention (Max.)[Year] | 40 | 200 |

Show / Hide Parameters
X