BU9882FV-W
1K x 2ch, I²C BUS, EEPROM for EDID
BU9882FV-W
BU9882FV-W
1K x 2ch, I²C BUS, EEPROM for EDID
ROHM's serial EEPROM series are optimized for displays as well as Plug & Play memory modules.
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
Series
Plug and Play
Density [bit]
1K x 2ch
Bit Format [Word x Bit]
128 x 8 x 2ch
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
5
Write Cycle (Max.)[ms]
10
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
105
Data Retention (Max.)[Year]
10
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x6.4 (t=1.35)
Features:
・Compatible with DDC2・2kbit (128 words x 8 bits x 2 ports) serial EEPROMs
・Operating voltage range:2.5V to 5.5V
・Data rewrite up to 100,000times