Rohm Breadcrumb

Rohm Productdetail

Microwire BUS 8Kbit (512x16bit) EEPROM - BR93L76RFVJ-W

ROHM recommends BR93G76FVJ-3A for new design.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BR93L76RFVJ-WE2
Status | Active
Package | TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

I/F

MicroWire BUS(3-Wire)

Density [bit]

8K

Bit Format [Word x Bit]

512 x 16

Package

TSSOP-B8J

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Vcc(Min.)[V]

1.8

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3.0

Standby Current (Max.)[μA]

2.0

Write Cycle (Max.)[ms]

5.0

Input Frequency (Max.)[Hz]

2M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

Features:

・Serial EEPROMs compatible with Microwire bus
・Wide operating voltage range:1.8 to 5.5V
・Data rewrite up to 1,000,000times