ROHM Product Detail

Obsolete BR93H56RF-2LB(H2)
2KBit, MicroWire BUS, Serial EEPROM (125℃ Operation)

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BR93H56RF-2LBH2
Status | Obsolete
Package | SOP8
Packing Type | Taping
Unit Quantity | 250
Minimum Package Quantity | 250
RoHS | Yes

Specifications:

Series

BR93H-2LB

Density [bit]

2k

Bit Format [Word x Bit]

128 x 16

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

10

Write Cycle (Max.)[ms]

4

Input Frequency (Max.)[Hz]

2M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

MicroWire BUS(3-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

· Long time support a product for Industrial applications.
· Conforming to Microwire BUS
· Withstands electrostatic voltage 6kV (HBM method typ.)
· Wide temperature range -40℃ to +125℃ (-40℃ to +85℃, -40℃ to +105℃ in other series)
· Same package line up and same pin configuration
· 2.5V to 5.5V single supply voltage operation
· Address auto increment function at read operation
· Write mistake prevention function Write prohibition at power on Write prohibition by command code Write mistake prevention circuit at low voltage
· Program cycle auto erase and auto end function
· Program condition display by READY / BUSY
· Low current consumption At write operation (at 5V) : 0.8mA (Typ.) At read operation (at 5V) : 0.5mA (Typ.) At standby operation (at 5V) : 0.1µA (Typ.) (CMOS input)
· High reliability by ROHM original Double-Cell structure
· Data retention for 20 years(Ta=125℃)
· Endurance up to 300,000 cycles(Ta=125℃)
· Data at shipment all address FFFFh
X

Most Viewed