ROHM Product Detail

Not Recommended for New Designs BR24T32NUX-W
32KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24T32NUX-W

Part Number
BR24T32NUX-W
BR24T32NUX-W
BR24G32NUX-5
BR24G32NUX-5
Ordering Part Number BR24T32NUX-WTR BR24G32NUX-5TR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package VSON008X2030 VSON008X2030
Unit Quantity 4000 4000
Minimum Packing Quantity 4000 4000
Packing Type Taping Taping
RoHS Yes Yes
Series BR24T-W BR24G-5
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 32K 32K
Vcc (Min.) [V] 1.6 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 2.0x3.0 (t=0.6) 2.0x3.0 (t=0.6)
Input Frequency (Max.)[Hz] 400k 1M
Write Cycle (Max.)[ms] 5.0 5.0
Bit Format [Word x Bit] 4K x 8 4K x 8
Circuit Current (Max.)[mA] 2.0 2.0
Standby Current (Max.)[µA] 2.0 2.5
Endurance (Max.)[Cycle] 106 4x106
Data Retention (Max.)[Year] 40 200
X

Most Viewed