Automotive EEPROM

Automotive EEPROM

ROHM's in-vehicle EEPROM is designed for applications that require high reliability, and has been used in airbags, car navigation systems, back monitors, power windows, ECUs, ABS, etc.

BR24H-5AC (I2C) and BR25H-5AC (SPI) are new products with a high-speed write rate of 3.5 ms, which helps to improve production efficiency.
The endurance of write cycle has achieved 4 million times, which makes it possible to design long-life sets.
They are low-voltage operation products suitable for sets that require energy saving such as keyless entry and battery-powered equipment.
With a wide operating temperature range of -40 to 125 ℃ and the in-vehicle standard AEC-Q100 qualified, it can meet strict requirements.

Parametric Search