BR25H128FJ-5AC
128KBit, SPI BUS, High Speed Write Cycle, High Endurance, Serial EEPROM for Automotive (125℃ Operation)
						
						
						
						
						BR25H128FJ-5AC
						
						128KBit, SPI BUS, High Speed Write Cycle, High Endurance, Serial EEPROM for Automotive (125℃ Operation)
						 
						
						
					
				
			
		
			
				
				BR25H128xxx-5AC Series is a 128Kbit serial EEPROM of SPI BUS Interface.
Product Detail
Functional Safety:

Specifications:
Series
BR25H-5AC
Density [bit]
128K
Bit Format [Word x Bit]
16K x 8
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
8
Standby Current (Max.)[μA]
10
Write Cycle (Max.)[ms]
3.5
Input Frequency (Max.)[Hz]
20M
Endurance (Max.)[Cycle]
4x106
Data Retention (Max.)[Year]
100
I/F
SPI BUS
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
4.9x6.0 (t=1.65)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- SPI BUS Mode (CPOL, CPHA) = (0, 0), (1, 1)
- Page Size: 64 Byte
- Bit Format: 16384 x 8 bit
- 64 Byte Write Lockable Identification Page (ID Page)
- Address Auto Increment Function at Read Operation
- Auto Erase and Auto End Function at Data Rewrite
- Write Protect Block Setting by Software Memory Array 1/4, 1/2, Whole
- HOLD Function by the HOLDB Pin
- Prevention of Write Mistake
 Write Prohibition at Power On
 Write Prohibition by the WPB Pin
 Write Prohibition Block Setting
 Prevention of Write Mistake at Low Voltage
- Data at Shipment
 Memory Array: FFh
 ID Page First 3 Addresses: 2Fh, 00h, 0Eh
 Other Addresses: FFh
 Status Register WPEN, BP1, BP0: 0, 0, 0
 Lock Status LS: 0