ROHM Product Detail
Not Recommended for New Designs
BR25A256F-3M
256KBit, SPI BUS, Serial EEPROM for Automotive (105℃ Operation)
Not Recommended for New Designs
BR25A256F-3M
256KBit, SPI BUS, Serial EEPROM for Automotive (105℃ Operation)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR25A256F-3M
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BR25A256F-3MGE2 | BR25H256FJ-5ACE2 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOP8 | SOP-J8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR25A-3M | BR25H-5AC |
I/F | SPI BUS | SPI BUS |
Density [bit] | 256K | 256K |
Vcc (Min.) [V] | 2.5 | 1.7 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 125 |
Package Size [mm] | 5.0x6.2 (t=1.71) | 4.9x6.0 (t=1.65) |
Input Frequency (Max.)[Hz] | 10M | 20M |
Write Cycle (Max.)[ms] | 5.0 | 3.5 |
Bit Format [Word x Bit] | 32K x 8 | 32K x 8 |
Circuit Current (Max.)[mA] | 3.0 | 8.0 |
Standby Current (Max.)[µA] | 10.0 | 10.0 |
Endurance (Max.)[Cycle] | 106 | 4x106 |
Data Retention (Max.)[Year] | 100 | 100 |
Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |

Show / Hide Parameters
X