ROHM Product Detail

BR24H1MFJ-5AC
1M Bit, I²C (2-Wire) BUS, High Speed Write Cycle, High Endurance EEPROM for Automotive (125℃ Operation)

BR24H1Mxxx-5AC Series is a 1 Mbit serial EEPROM of I²C BUS Interface.

Product Detail

 
Part Number | BR24H1MFJ-5ACE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Series

BR24H-5AC

Density [bit]

1M

Bit Format [Word x Bit]

128K x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

20

Write Cycle (Max.)[ms]

3.5

Input Frequency (Max.)[Hz]

1M

Endurance (Max.)[Cycle]

4000000

Data Retention (Max.)[Year]

100

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • All Controls Available by 2 Ports of Serial Clock(SCL) and Serial Data(SDA)
  • 2.5V to 5.5V Wide Limit of Operating Voltage, Possible 1MHz Operation
  • Page Write Mode 256Byte
  • Bit Format 128K x 8bit
  • Low Current Consumption
  • Prevention of Miswriting
    WP(Write Protect) Function Added
    Prevention of Miswriting at Low Voltage
  • Noise Filter Built in SCL/SDA Pin
  • Initial Delivery State FFh
X

Most Viewed