ROHM Product Detail

MSL0402RGBU
Small and high Brightness RGB LED

This product is a 6pin type product. MSL04 series is a small reflector type side-emitting RGB chip LED. The small size enables matrix display by integration.

Product Detail

 
Part Number | MSL0402RGBU1
Status | Active
Package | MSL0402
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Triple Color / Reflector

LED Type

High Brightness

Application

Home Appliance, Industrial Equipment, Healthcare, Amusement

Package size[mm]

1.8x1.6 (T-0.5)

Emitting color

Red / Green / Blue

Dominant wave-length λD(Multi)(Typ.)[nm]

624 / 527 / 470

Luminous Intensity(Multi)(Typ.)[mcd]

400 / 550 / 180

Number of Brightness Rank

8

Forward Voltage VF (Typ.) [V]

2.1 / 3.5 / 3.3

IF @ VF [mA]

20

Chip Structure

AIGaInP / InGaN

Power Dissipation [mW]

180

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Supporting Information

 

The World's Smallest*1 Reflector-Type RGB LED

Features

*1 ROHM November 2016 Survey

MSL0402RGBU
  • Wide color range and superior color mixing provide greater display flexibility
  • Sulfuration Resistance + Longer Life + High Reliability
  • High ESD resistance eliminates the need for a Zener diode

Lineup

Part No. Absolute Maximum Ratings Electrical-Optical Characteristics
Per-
missible
Loss*1*2
PD(mW)
Forward
Current
IF(mA)
Peak
Forward
Current
IFP(mA)
<Duty
1/10,
1kHz>
Reverse
Voltage
VR(V)
Opera-
ting
Temp.
Topr
(°C)
Storage
Temp.
Tstg
(°C)
Forward
Voltage
VF
Reverse
Current
IR
Emission
Wavelength
λD
Luminosity
Typ.
(V)
IF
(mA)
Max.
(µA)
V
(V)
Typ.
(nm)
IF
(mA)
Min
(mcd)
Typ.
(mcd)
IF
(mA)
NEW
MSL0402RGBU*3
78 30 100 5 -40 to
+85
-40 to
+100
2.1 20 100 5 624 20 220 400 20
120 3.5 527 360 550
114 3.3 470 90 180
SMLVN6RGB1W*4 400 50 2.1 10 624 450 700
40 3.3 527 710 1200
470 220 400
SMLVN6RGB1U*3 50 2.1 624 450 700
40 3.3 527 710 1200
470 220 400
MSL0104RGBW*4 50 2.1 624 450 700
40 3.3 527 710 1200
3.2 470 220 400
MSL0104RGBU*3 50 2.1 624 450 700
40 3.3 527 710 1200
3.2 470 220 400

*1 : Total permissible loss when lighting all 3 LEDs
(up to 30% of their respective absolute maximum ratings when lit up at the same time) DC drive.
*2 : 50mm×50mm, FR4 board (t=1.6mm), Copper foil: t=0.07mm.
*3 : Silicone resin. *4 : Epoxy resin.

The World's Smallest*1 Reflector-Type RGB LED

 Reflector-Type RGB LED

Reducing mounting area by 70% compared with conventional products allows more LEDs to be mounted in the same footprint, leading to significantly greater resolution and clearer display.
Enables high resolution character display.

Sulfuration Resistance + Longer Life + High Reliability

40% Brightness

Improved anti-sulfuration performance (i.e. against cigarette smoke, exhaust gases) is provided along with longer life, enabling use in automotive and industrial applications.

High Brightness & Excellent Color Mixing

SML-D15

High-density element mounting makes it possible to develop a compact reflector-type LED in the 1816 size. As a result, brightness is increased by 40% over conventional* molded types. In addition, less light leakage in the transverse direction improves color mixing characteristics along with luminous intensity.
* Conventional Product: SMLVN6RGB1 Series

X

Most Viewed