ROHM Product Detail

SMLA12WBN7W
Side view Wite Chip LED

SML-A1 series is a small side-emitting chip LED.

Product Detail

 
Part Number | SMLA12WBN7W1
Status | Active
Package | SML-A12
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Side View (Mold)

LED Type

Standard

Application

Home Appliance, Industrial Equipment

Package size[mm]

1.6x1.15 (t=0.55)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

56

Chromaticity coordinates(x,y)

(0.3, 0.33)

Forward Voltage VF (Typ.) [V]

2.9

Chip Structure

InGaN

Power Dissipation [mW]

33

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed