ROHM Product Detail
Obsolete
SMLA12EC6T
Mini-mold side view chip LED
Obsolete
SMLA12EC6T
Mini-mold side view chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLA12EC6T
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | SMLA12EC6TT86 | SMLA12ENT |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Obsolete | Active |
| Package | SML-A12 | SML-A12 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Type | Side-view | Side View (Mold) |
| LED Type | Standard | Standard |
| Application | Home Appliance, Industrial Equipment | Home Appliance, Industrial Equipment |
| Package size[mm] | 1.6x1.15 (t=0.55) | 1.6x1.15 (t=0.55) |
| Emitting color | Bluish-Green | Bluish-Green |
| Luminous Intensity(Single)(Typ.)[mcd] | 56.0 | 140.0 |
| Number of Brightness Rank | 4 | - |
| Forward Voltage V F (Typ.) [V] | 3 | 3 |
| I F @ V F [mA] | 5 | - |
| Dominant wave-length ?D(Single)(Typ.)[nm] | 527.0 | 527.0 |
| Chip Structure | InGaN | InGaN |
| Power Dissipation [mW] | 68 | 70 |
| Operating Temperature[°C] | -40 to 85 | -40 to 100 |
| Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X