ROHM Product Detail

SML-D12D8W
Industry standard 0603 Size, Orange Chip LED

SML-D1 series is a small surface-mount-type chip LED. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.

Product Detail

 
Part Number | SML-D12D8WT86
Status | Active
Package | SML-D12x8/x3/x
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

100

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

605

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Similar Products

 

Different Grade

SML-D12D8W(C)   Grade| Automotive StatusActive
SML-D12D8W(C)   Grade| Automotive StatusActive

X

Most Viewed