ROHM Product Detail

Last Time Buy LB-602MA2
Two Digit LED Numeric Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LB-602MA2
Status | Last Time Buy
Package | LB-602MA2
Packing Type | Filmpack
Unit Quantity | 300
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

2

Package Size[mm]

25 x 19(t=8)

Emission Color

Green

Character Height[mm]

14.3

Circuit Common

Anode

Peak Wavelength λP(Typ.)

563

Features:

・Character Height is 14.3mm
・DIP Type
・Anode Common Type
X

Most Viewed