ROHM Product Detail

Last Time Buy LB-502VN
Two Digit LED Numeric Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LB-502VN
Status | Last Time Buy
Package | LB-502VN
Packing Type | Filmpack
Unit Quantity | 300
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

2

Package Size[mm]

25 x 17.5(t=7)

Emission Color

Red

Character Height[mm]

13

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

650

Features:

・Character Height is 13mm
・DIP Type
・Cathode Common Type
X

Most Viewed