LB-402MN - Documentation

2-digit displays are available in packages of character height 7.62mm, 10.16mm, 13mm and 14.3mm. 2-digit displays in package of character height 14.3mm are available featuring AlGaInP-die type to meet the market needs of high-brightness/low current consumption, as well blue-color emission type in lineup.

Application Note

Part Explanation
 
For LED Displays