ROHM Product Detail

Last Time Buy LB-402MN
Two Digit LED Numeric Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LB-402MN
Status | Last Time Buy
Package | LB-402MN
Packing Type | Filmpack
Unit Quantity | 300
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

2

Package Size[mm]

24 x 18(t=7)

Emission Color

Green

Character Height[mm]

10.16

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

563

Features:

・Character Height is 10.16mm
・DIP Type
・Cathode Common Type
X

Most Viewed