LB-402MD
Two Digit LED Numeric Displays

2-digit displays are available in packages of character height 7.62mm, 10.16mm, 13mm and 14.3mm. 2-digit displays in package of character height 14.3mm are available featuring AlGaInP-die type to meet the market needs of high-brightness/low current consumption, as well blue-color emission type in lineup.

Product Detail

 
Part Number | LB-402MD
Status | Active
Package | LB-402MD
Unit Quantity | 300
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

2

Package Size[mm]

24 x 18(t=7)

Emission Color

Green

Character Height[mm]

10.16

Circuit Common

Anode

Peak Wavelength λP(Typ.)

563

Find Similar

Features:

・Character Height is 10.16mm
・DIP Type
・Anode Common Type
X

Most Viewed