ROHM Product Detail

Last Time Buy LB-603VP
Three Digit LED Numeric Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LB-603VP
Status | Last Time Buy
Package | LB-603VP
Packing Type | Filmpack
Unit Quantity | 200
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

3

Package Size[mm]

37.5 x 18(t=8)

Emission Color

Red

Character Height[mm]

14.3

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

650

Features:

・Character Height is 14.3mm
・DIP Type
・Cathode Common Type
X

Most Viewed