ROHM Product Detail

Obsolete LB-303MA
Three Digit LED Numeric Displays

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | LB-303MA
Status | Obsolete
Package | LB-303MA
Packing Type | Filmpack
Unit Quantity | 400
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

3

Package Size[mm]

22 x 13(t=5)

Emission Color

Green

Character Height[mm]

8

Circuit Common

Anode

Peak Wavelength λP(Typ.)

563

Features:

・Character Height is 8mm
・DIP Type
・Anode Common Type
X

Most Viewed