ROHM Product Detail

Last Time Buy LA-401VD
Single Digit LED Numeric Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LA-401VD
Status | Last Time Buy
Package | LA-401VD
Packing Type | Filmpack
Unit Quantity | 120
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

9.6 x 13(t=7)

Emission Color

Red

Character Height[mm]

10.16

Circuit Common

Anode

Peak Wavelength λP(Typ.)

650

Features:

・Character Height is 10.16mm
・DIP Type
・Anode Common Type
X

Most Viewed