ROHM Product Detail

Last Time Buy LA-301EL
Single Digit LED Numeric Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LA-301EL
Status | Last Time Buy
Package | LA-301EL
Packing Type | Filmpack
Unit Quantity | 160
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

7 x 11(t=5)

Emission Color

Orange

Character Height[mm]

8

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

610

Features:

・Character Height is 8mm
・DIP Type
・Cathode Common Type
X

Most Viewed