ROHM Product Detail

Obsolete LA-101MA
Single Digit LED Numeric Displays

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | LA-101MA
Status | Obsolete
Package | LA-101MA
Packing Type | Taping
Unit Quantity | 100
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

24 x 34(t=10.5)

Emission Color

Green

Character Height[mm]

25.4

Circuit Common

Anode

Peak Wavelength λP(Typ.)

563

Features:

・Character Height is 25.4mm
・DIP Type
・Anode Common Type
X

Most Viewed