Last Time Buy
									
								
								
				
							
						LBP-602VK2
High Brightness Numeric LED Displays
								LBP-602VK2
							
							
							
						
						
							
								Last Time Buy
							
						
						
						
						LBP-602VK2
						
						High Brightness Numeric LED Displays
						 
						
						
					
				
			
		
			
				Products discontinuation (EOL) has been announced.
Product Detail
													Part Number | LBP-602VK2
												
												
													Status | 
														
															
																Last Time Buy
															
																
													
												
												
													Package | 
														
															
																LBP-602VK2
															
														
													
												
												
													
														Packing Type | Filmpack
													
												
													
														
															Unit Quantity | 300
														
													
													
													
														
															Minimum Package Quantity | 0
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Digit Number
2
Package Size[mm]
25 x 19(t=8)
Emission Color
Red
Character Height[mm]
14.3
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
650
Features:
・Character Height is 14.3mm・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption
