ROHM Product Detail

Last Time Buy LAP-601MB
High Brightness Numeric LED Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LAP-601MB
Status | Last Time Buy
Package | LAP-601MB
Packing Type | Filmpack
Unit Quantity | 60
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

12.5 x 19(t=8)

Emission Color

Green

Character Height[mm]

14.6

Circuit Common

Anode

Peak Wavelength λP(Typ.)

572

Features:

・Character Height is 14.6mm
・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed