ROHM Product Detail

Obsolete LAP-601DL
High Brightness Numeric LED Displays

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | LAP-601DL
Status | Obsolete
Package | LAP-601DL
Packing Type | Filmpack
Unit Quantity | 60
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

12.5 x 19(t=8)

Emission Color

Orange

Character Height[mm]

14.6

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

605

Features:

・Character Height is 14.6mm
・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed