ROHM Product Detail

Last Time Buy LAP-401MD
High Brightness Numeric LED Displays

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LAP-401MD
Status | Last Time Buy
Package | LAP-401MD
Packing Type | Filmpack
Unit Quantity | 120
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

9.6 x 13(t=7)

Emission Color

Green

Character Height[mm]

10.16

Circuit Common

Anode

Peak Wavelength λP(Typ.)

572

Features:

・Character Height is 10.16mm
・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed