LAP-301VB
High Brightness Numeric LED Displays
LAP-301VB
LAP-301VB
High Brightness Numeric LED Displays
Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
7 x 11(t=5)
Emission Color
Red
Character Height[mm]
8
Circuit Common
Anode
Peak Wavelength λP(Typ.)
650
Features:
・Character Height is 8mm・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption