Last Time Buy
LAP-301DB
High Brightness Numeric LED Displays
LAP-301DB
Last Time Buy
LAP-301DB
High Brightness Numeric LED Displays
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | LAP-301DB
Status |
Last Time Buy
Package |
LAP-301DB
Packing Type | Filmpack
Unit Quantity | 160
Minimum Package Quantity | 0
RoHS |
Yes
Specifications:
Digit Number
1
Package Size[mm]
7 x 11(t=5)
Emission Color
Orange
Character Height[mm]
8
Circuit Common
Anode
Peak Wavelength λP(Typ.)
605
Features:
・Character Height is 8mm・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption