Not Recommended for New Designs
BM63764S-VC
600V IGBT Intelligent Power Module (IPM) for high speed switching drive
BM63764S-VC
Not Recommended for New Designs
BM63764S-VC
600V IGBT Intelligent Power Module (IPM) for high speed switching drive
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BM63764S-VC
Status |
Not Recommended for New Designs
Package |
HSDIP25VC
Packing Type | Tube
Unit Quantity | 60
Minimum Package Quantity | 60
RoHS |
Yes
Specifications:
Power Device
IGBT
VCES [V]
600
IC [A]
15
Vce(sat) [V]
1.7
Reccomended Switching Frequency [kHz]
~20
Isolation Voltage [Vrms]
1500
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
38x24 (t=3.75)
Features:
- 3phase DC-AC Inverter
- 600V/15A
- Low Low Side IGBT Open Emitter
- Built-in Bootstrap Diode
- High Side IGBT Gate Driver (HVIC) : SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
- Low Side IGBT Gate Driver (LVIC) : Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Thermal Shutdown (TSD)
- Fault Signal (LVIC) Corresponding to SCP (Low Side IGBT), TSD, UVLO Fault
- Input Interface 3.3V, 5V Line