ROHM Product Detail

BD41003FJ-C
Low Electro Magnetic Interference (EMI) CXPI Transceiver for Automotive

BD41003FJ-C can reduce EMI (Electromagnetic Emission) noise of AM frequency band in comparison with BD41000AFJ-C. BD41003FJ-C is a transceiver for the CXPI (Clock Extension Peripheral Interface) communication. Switching between Master/Slave Mode can be done using the external pin (the MS pin). Low power consumption during standby (non-communication) using Power Saving function. Arbitration function stops transmitter output upon the detection of BUS data collision. Also Fail-safe function stops transmitter output upon the detection of under voltage or temperature abnormality.

Product Detail

 
Part Number | BD41003FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Function

Master/Slave Switching, Power Saving Mode

Power Saving Mode Current (Max)[μA]

10

Data Rates (Min.)[kbps]

18.8

Data Rates (Max.)[kbps]

20

Supply Voltage (Min.) [V]

7

Supply Voltage (Max.) [V]

18

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • CXPI Standards Qualified
  • Transmission Speed Range from 18.8kbps to 20kbps
  • Master/Slave Switching Function
  • Microcontroller Interface Corresponds to 3.3V / 5.0V
  • Built-in Terminator(30kΩ(Typ))
  • Power Saving Function
  • Data Arbitration Function
  • Built-in Under Voltage Lockout(UVLO) Function
  • Built-in Thermal Shutdown(TSD) Function
  • Low Electro Magnetic Interference(EMI)
  • High Electro Magnetic Susceptibility(EMS)
  • High Electro Static Discharge(ESD) Robustness
X

Most Viewed