RGPR20NS43HR
430V 20A, LPDS, Ignition IGBT for Automotive
						
						
						
						
						RGPR20NS43HR
						
						430V 20A, LPDS, Ignition IGBT for Automotive 
						 
						
						
					
				
			
		
			
				
				RGPR20NS43 is a Ignition IGBT with low collector - emitter saturation voltage, suitable for Ignition Coil Driver Circuits, Solenoid Driver Circuits. It is a highly reliable product for automotive.
Product Detail
Specifications:
Series
P: For ignition
VCES [V]
430
IC[A]
20
EAS(25°C) [mJ]
250
EAS(150°C) [mJ]
150
VCE(sat) (Typ.) [V]
1.6
Pd [W]
107
BVCES (Min.)[V]
430
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
13.1x10.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low Collector - Emitter Saturation Voltage
- High Self-Clamped Inductive Switching Energy
- Built in Gate-Emitter Protection Diode
- Built in Gate-Emitter Resistance
- Qualified to AEC-Q101
- Pb - free Lead Plating ; RoHS Compliant