ROHM Product Detail

Last Time Buy MG7901WZ
Low VCE(sat) Type, 600V 40A, IGBT Bare Die

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MG7901WZ
Status | Last Time Buy
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Series

CL: Low VCE(sat)

VCES [V]

600

IC(Nominal) [A] / IF(Nominal) [A]

40

VCE(sat) (Typ.) [V]

1.4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • Soft Switching
X

Most Viewed