ROHM Product Detail

Last Time Buy MG7214WZ
10µs Short-Circuit Tolerance, 1200V 100A, IGBT Bare Die

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MG7214WZAEW02
Status | Last Time Buy
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Series

S: For inverter, Industrial(tsc 8-10µs)

VCES [V]

1200

IC(Nominal) [A] / IF(Nominal) [A]

100

VCE(sat) (Typ.) [V]

1.7

tsc(Min.) [us]

10

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
X

Most Viewed