MG7213WZ
10µs Short-Circuit Tolerance, 1200V 75A, IGBT Bare Die

Application: General Inverter for Industrial Use
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Product Detail

 
Part Number | MG7213WZAEW02
Status | Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS | Yes

Specifications:

Series

S: For inverter, Industrial(tsc 8-10µs)

VCES [V]

1200

IC(Nominal) [A] / IF(Nominal) [A]

75

VCE(sat) (Typ.) [V]

1.7

tsc(Min.) [us]

10

Find Similar

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
X

Most Viewed