MG6403WZ
2µs Short-Circuit Tolerance, 650V 80A, IGBT Bare Die
								MG6403WZ
							
							
							
						
						
						
						
						MG6403WZ
						
						2µs Short-Circuit Tolerance, 650V 80A, IGBT Bare Die
						 
						
						
					
				
			
		
			
				
				Application: Solar Inverter, UPS, Welding, IH, PFC 
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.
Product Detail
													Part Number | MG6403WZ
												
												
													Status | 
														
															
																Active
															
																
													
												
												
													Package | 
														
															
																
															
														
													
												
												
													
														
															Unit Quantity | 0
														
													
													
													
														
															Minimum Package Quantity | 0
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Series
TV: For inverter (tsc 2µs)
VCES [V]
650
IC(Nominal) [A] / IF(Nominal) [A]
80
VCE(sat) (Typ.) [V]
1.5
tsc(Min.) [us]
2
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
175
Features:
- Trench Light Punch Through Type
- Low Collector - Emitter Saturation Voltage
- High Speed Switching & Low Switching Loss
- Short Circuit Withstand Time 2μs