RGWX5TS65D
High-Speed Fast Switching Type, 650V 75A, FRD Built-in, TO-247N, Field Stop Trench IGBT
RGWX5TS65D
RGWX5TS65D
High-Speed Fast Switching Type, 650V 75A, FRD Built-in, TO-247N, Field Stop Trench IGBT
RGWX5TS65D is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar Inverter, UPS, Welding, IH applications. The RGW series features high-speed switching, contributing to higher efficiency of applications.
Data Sheet
Sample
Product Detail
Part Number | RGWX5TS65DGC13
Status |
Recommended
Package |
TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Bulk
RoHS |
Yes
Specifications:
Series
W: High speed fast SW
VCES [V]
650
IC(100°C)[A]
75
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
31
Built-in Diode
FRD
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
- Low Collector - Emitter Saturation Voltage
- High Speed Switching
- Low Switching Loss & Soft Switching
- Built in Very Fast & Soft Recovery FRD
- Pb - free Lead Plating ; RoHS Compliant